Glossary
C
Cable Cabinet
CBN
Common Bonding Network
CCP
Cathodic Corrosion Protection
CD
Campus Distributor
CHP
Combined Heat and Power Station
Combination wave
A combination wave is generated by a hybrid generator (1.2/50 μs, 8/20 μs) with a fictitious impedance of 2 Ω. The open-circuit voltage of this generator is referred to as UOC . UOC is a preferred indicator for type 3 arresters since only these arresters may be tested with a combination wave (according to EN 61643-11).
CP
Consolidation Point
CPS
Central Power Supply System
CPU
Central Processing Unit
CTRL
Controller
Cut-off frequency fG
The cut-off frequency defines the frequency-dependent behaviour of an arrester. The cut-off frequency is equivalent to the frequency which induces an insertion loss (aE) of 3 dB under certain test conditions (see EN 61643-21:2010). Unless otherwise indicated, this value refers to a 50 Ω system.