Glossary

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z #

PE

Protective Conductor

PE

Polyethylene

PEN

Protective and Neural Conductor

PEX

Cross-linked polyethylene

PLC

Programmable Logic Controller

PP

Patch panel

Protective circuit

Protective circuits are multi-stage, cascaded protective devices. The individual protection stages may consist of spark gaps, varistors, semiconductor elements and gas discharge tubes (see energy coordination).

Protective conductor current IPE

The protective conductor current is the current which flows through the PE connection when the surge protective device is connected to the maximum continuous operating voltage UC , according to the installation instructions and without loadside consumers.

PSU

Power Supply Unit

PV

Photovoltaic