Skip to main content

5.1.10 Configurable documentation (Word or PDF file)

The print function in DEHNrisk enables you to create customisable documentation – either as a Word or PDF file. It supports standard-compliant verification in accordance with IEC 62305-2 and facilitates communication with project participants, authorities or clients.

Structure of the print menu and document types (Figure 5.1.10.1)
The print menu is clearly structured and allows precise control of content, language and format. The printout can be named in the top section, e.g. "Office building protection class recommendation". The document type is selected using radio buttons and determines the basic structure. Depending on the standard and progress of the project, the following options are available:

Want to read more?

Please log in or register for free.