5.1.1 Creating a new DEHNrisk calculation
Starting a DEHNproject
To perform a new DEHNrisk calculation requires that a suitable project structure for the planned risk assessment first be created within DEHNproject. Only then can the actual calculation be performed with DEHNrisk.
DEHNproject can be accessed either directly via the address DEHNproject.dehn.de or via the customer portal on the DEHN website.
Creating a project structure
In DEHNproject, either an existing, previously created project must be opened or a new one must be created. To do this, you need to create a new customer, a new project and a new building.
When creating the building, the country in which the building is located must also be specified. This information is used to preselect the appropriate standards for further calculations.
All information entered here in DEHNproject about the customer, project and building is also reused for documentation in DEHNrisk.