Skip to main content

5.2.2 Standard selection (IEC, DIN, NFPA)

The DEHNplan design software offers a selection of different normative bases that can be used depending on the project requirements and geographical location. The following combinations are available:

  • Lightning protection and earthing as per IEC 62305-3
  • Lightning protection as per IEC 62305-3 and earthing as per DIN 18014
  • Earthing systems without lightning protection as per DIN 18014
  • Earthing systems without lightning protection as per IEC 62305
  • Lightning protection and earthing as per NFPA 780 (American standard)

Want to read more?

Please log in or register for free.