Skip to main content

5.2.5.3 Automatic configuration of air-termination systems taking wind loads into account

The professional selection and placement of air-termination systems is a key component in the planning of an external lightning protection system. In DEHNplan, this step is performed automatically as soon as an air-termination system is selected that is compatible with different supports.
After selecting the appropriate part number, the air-termination system is configured taking into account the gust wind speed specified in the project. This wind load specification is crucial for the static design of the fixing elements and influences the selection of suitable components.
The software automatically determines:

Want to read more?

Please log in or register for free.